3.2 CLASSB_INIT_STATUS
Summary
Identifies Class B initialization status.
Description
This is return type for the function which initializes the Class B library during startup. This indicates whether the SSTs are executed or not.
Remarks
None.
typedef enum
{
CLASSB_SST_DONE = 1,
CLASSB_SST_NOT_DONE = 2
} CLASSB_INIT_STATUS;