1.1 PIC32CM SG00/GC00 Curiosity Pro Development Board Features
The following are key features of the PIC32CM SG00/GC00 Curiosity Pro development board:
- PIC32CM5112SG00100 or
PIC32CM5112GC00100, 72 MHz, 512 KB Flash, 128 KB SRAM
- Up to 80 I/O lines with external interrupt capability
- On-board debugger (MPLAB®
PICkitTM on-Board 4, PKOB4)
- Real-time programming and debugging
- Virtual COM port (VCOM)
- Data Gateway Interface (DGI)
- Two Extension headers
- One Extension Power header
- One mikroBUS socket
- One Arduino UNO R3 compatible interface headers
- Two Host Controller Area Networks (CAN)
- One Full-Speed USB Micro-A/B
- Two user buttons
- Two user LEDs