5.4 Hard Stop
The DMA message transfer can also be stopped by clearing the EN bit of the DMAxCON0 register. The DMA module returns to its default configuration. This is referred to as a hard-stop, as the DMA transfer cannot resume without reconfiguration.