1.2.2.2.1 The FileStimuliProvider Output Pane Format
When a stimuli session is running, all output from the session is printed to
the FileStimuliProvider pane. All output lines start with a time stamp on the form
#00000028. This is the value of the cycle counter in decimal. There are
three types of output printed to this pane, which is shown below.