3.1 Setup for DMX Receiver
The UART with protocol module can be configured as a DMX receiver with the
following settings:
- MODE<3:0> =
1010- Selects the DMX mode - TXEN =
0- Disables the transmitter - RXEN =
1- Enables the receiver - RXPOL =
0- Selects regular polarity - STP<1:0> =
10for verifying the reception of 2 stop bits - UxP2 = Address of first byte to receive
- UxP3 = Address of last byte to receive
- UxBRGH:L = Value to achieve 250K baud rate
- UxRXPPS = Code for desired input pin
- Selected input pin should be made a digital input by clearing the corresponding ANSEL bit
- ON =
1
Tip: Complete working demo for
the DMX receiver can be found on the MPLAB® Xpress Cloud-Based IDE
platform. See the MPLAB Press Code Examples.
Code snippet for setup as DMX receiver
Note: This code example is written for
PIC18F25K42. The PPS setting might vary for different devices.
void UART_Initialize(){
//UART module settings
U1CON0bits.MODE = 0b1010; //Select DMX mode
U1CON0bits.TXEN = 0; //Disable transmitter
U1CON0bits.RXEN = 1; //Enable receiver
U1CON2bits.RXPOL = 0; //Standard polarity, RX pin will idle high
U1CON2bits.STP = 0b10; //Recevie and verify 2 stop bits
//DMX data packet settings
U1P1 = 0x00; //Not used in DMX receiver
U1P2 = 0x10; //Address of first byte of interest
U1P3 = 0x20; //Address of last byte of interest
// Baud rate generator settings
U1CON0bits.U1BRGS = 1; //High speed baud generation
U1BRG = 0x3F; //Value for U1BRG for Fosc = 64MHz
//PPS settings for RX functionality on pin RC7
ANSELCbits.ANSELC7 = 0; //Make RC7 a digital I/O
TRISCbits.TRISC7 = 0; //Make RC7 an input
U1RXPPS = 0b010111; //Assign RX functionality to RC7
U1ON = 0x01; //Turn on UART module
}