2.2 Product Family Members
The product family members covered by this document are listed in the table below.
| Product | Ref. Pins | Output Pins | Application |
|---|---|---|---|
| ZLA2600 | 1 | 4 | audio jitter attenuator |
| ZLA30276 | 3 | 8 | basic jitter attenuator |
| ZLA30277 | 0 | 8 | clock generator |
| ZLA30831 | 3 | 8 | central timing IC |
| ZLA30851 | 3 | 8 | follower timing IC |
| ZLA30931 | 3 | 8 | central timing IC with IEEE 1588 PTP software |
In general, these devices generate up to eight CMOS output clock signals or up to four differential output clock signals, except ZLA2600 (see below):
- ZLA30277 generates output clocks from an oscillator wired to the OSCI pin and has no reference input pins.
- ZLA2600 and ZLA30276 have an oscillator wired to the OSCI pin as the jitter reference, lock an internal Digital PLL (DPLL) to any of three reference clock inputs, perform any-to-any frequency conversion and jitter attenuation, and output low-jitter clock signals that are frequency-locked to the selected reference.
- ZLA30851 has all ZLA30276 features and adds additional reference clock monitors, the ability to use unused clock outputs as general-purpose outputs (GPO), and the ability to use unused reference inputs as general-purpose inputs (GPI). ZLA30851 also has the ability to lock to and generate ref-sync pairs, embedded pulse per second (ePPS) signals, and embedded sync (eSync) signals. It also adds additional DPLL features and behaviors including fast-locking to ref-sync pairs, ePPS, and eSyncsignals.
- ZLA30831 has all ZLA30851 features and adds many additional features including lower DPLL bandwidths, the ability to lock to 1 PPS inputs such as from GPS receivers, and the ability to make use of a TCXO or OCXO on one of the REF inputs as the stability reference.
- ZLA30931 is identical to ZLA30831 except it comes bundled with Microchip’s IEEE 1588 PTP software for timing-over-packet applications.
See each product’s respective data sheet for full details of their specific feature sets and capabilities.