4.4 AC Characteristics
| Parameter | Symbol | Fast Mode | Fast Mode Plus | Units | ||
|---|---|---|---|---|---|---|
| VCC = 1.7V to 5.5V | VCC = 2.5V to 5.5V | |||||
| Min. | Max. | Min. | Max. | |||
| Clock Frequency, SCL | fSCL | — | 400 | — | 1000 | kHz |
| Clock Pulse Width Low | tLOW | 1300 | — | 500 | — | ns |
| Clock Pulse Width High | tHIGH | 600 | — | 400 | — | ns |
| Noise Suppression Time(2) | tI | — | 100 | — | 50 | ns |
| Clock Low to Data Out Valid | tAA | 50 | 900 | 50 | 450 | ns |
| Bus Free Time between Stop and Start(2) | tBUF | 1300 | — | 500 | — | ns |
| Start Hold Time | tHD.STA | 600 | — | 250 | — | ns |
| Start Set‑up Time | tSU.STA | 600 | — | 250 | — | ns |
| Data In Hold Time | tHD.DAT | 0 | — | 0 | — | ns |
| Data In Set‑up Time | tSU.DAT | 100 | — | 100 | — | ns |
| Inputs Rise Time(2) | tR | — | 300 | — | 300 | ns |
| Inputs Fall Time(2) | tF | — | 300 | — | 100 | ns |
| Stop Set-up Time | tSU.STO | 600 | — | 250 | — | ns |
| Data Out Hold Time | tDH | 50 | — | 50 | — | ns |
| Write Cycle Time | tWR | — | 5 | — | 5 | ms |
Note:
- AC measurement conditions:
- RPUP (SDA bus line pull-up resistor to VCC): 1.3 kΩ (1000 kHz), 4 kΩ (400 kHz), 10 kΩ (100 kHz)
- Input pulse voltages: 0.3 VCC to 0.7 VCC
- Input rise and fall times: ≤ 50 ns
- Input and output timing reference voltages: 0.5 x VCC
- This parameter is ensured by characterization and is not 100% tested.