6.6.1.17 -msmall-data
Compile using the small data model. All static and external variables are assumed to be located in the lower 8 KB of data memory space (This is the default).
Compile using the small data model. All static and external variables are assumed to be located in the lower 8 KB of data memory space (This is the default).
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.