6.6.1.18 -msmall-scalar
Like -msmall-data, except that only static and external scalars are assumed to be in the lower 8 KB of data memory space (This is the default).
Like -msmall-data, except that only static and external scalars are assumed to be in the lower 8 KB of data memory space (This is the default).
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.