22.2 Environment
Implementation-Defined Behavior for Environment is covered in section G.3.2 of the ANSI C Standard.
What library facilities are available to a freestanding program? (ISO 5.1.2.1)
All of the facilities of the standard C library are available, provided that a small set of functions is customized for the environment, as described in the “Run Time Libraries” section.
Describe program termination in a freestanding environment. (ISO 5.1.2.1)
If the function main returns or the function
exit is called, a break instruction is executed
followed by a reset instruction. This behavior is customizable.
Describe the arguments (parameters) passed to the function
main? (ISO 5.1.2.2.1)
No parameters are passed to main.
Which of the following is a valid interactive device: (ISO 5.1.2.3)
Asynchronous terminal - No
Paired display and keyboard - No
Inter program connection - No
Other, please describe? None