22.24 strerror
Describe the format of the error message output by the
strerror function.
(ISO 7.11.6.2)
A plain character string.
List the contents of the error message strings returned by a call to
the strerror
function. (ISO 7.11.6.2)
| Errno | Message |
|---|---|
0 | No error |
EDOM | Domain error |
ERANGE | Range error |
EFPOS | File positioning error |
EFOPEN | File open error |
nnn | Error #nnn |