22.8 Registers
Implementation-Defined Behavior for Registers is covered in section G.3.8 of the ANSI C Standard.
To what extent does the storage class specifier
register actually effect the storage of objects in registers? (ISO
6.5.1)
If optimization is disabled, an attempt will be made to honor the
register storage class; otherwise, it is ignored.