14.1.2 Function Attributes
The keyword __attribute__ allows you to specify special
attributes when making a declaration. This keyword is followed by an attribute
specification inside double parentheses. The following attributes are currently supported
for functions:
You may also specify attributes with __ (double
underscore) preceding and following each keyword (e.g., __address__
instead of address). This allows you to use them in header files without
being concerned about a possible macro of the same name.
Multiple attributes may be specified in a declaration by separating them by commas within the double parentheses or by immediately following an attribute declaration with another attribute declaration.