14.1.2.11 near
The near attribute tells the compiler that the function
can be called using a more efficient form of the call instruction.
nearThe near attribute tells the compiler that the function
can be called using a more efficient form of the call instruction.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.