5.6.1 XC32 (Global Options)
Set up global options for all XC32 language tools. See also “Options Page Features.”
| Option | Description | Command Line |
|---|---|---|
| Define common macros | Add macros common to compiler, assembler and linker. | -Dmacro |
| Generic build | Build for a generic core device (no peripherals). | |
| Don’t delete intermediate files | Check to not delete intermediate files. Place
them in the object directory and name them based on the source file. Uncheck to remove intermediate files after a build. | -save-temps=obj |
| Common include dirs | Directory paths entered here will be appended
to the already existing include paths of the compiler. Relative paths are from the MPLAB X IDE project directory. | -Idir |