15.2.3 Example: Demo Application with Multiple Vector Tables
This example demonstrates switching between two vector tables with a debugger. Set
breakpoints in function main() and examine the contents of variables
table1_count and table2_count.
#include <xc.h>
int table1_count = 0;
int table2_count = 0;
extern void (**_ivt_2)(void) __attribute__((far));
void timer1_init(void) {
T1CONbits.TON = 0; // Stop the timer
PR1 = 0xFFFF; // Set the period register to maximum value
TMR1 = 0x00; // Clear the timer register (TMR1)
IFS1bits.T1IF = 0; // Clear the timer interrupt flag
IEC1bits.T1IE = 1; // Enable the timer interrupt
T1CONbits.TON = 1; // Start the timer
}
void __attribute__((__interrupt__, no_auto_psv)) _T1Interrupt(void) {
IFS1bits.T1IF = 0; // Clear the timer interrupt flag
table1_count++;
}
void __attribute__((__interrupt__, no_auto_psv)) _T1Interrupt_2(void) {
IFS1bits.T1IF = 0; // Clear the timer interrupt flag
table2_count++;
}
int main(void) {
timer1_init();
while (table1_count < 8) {}
__builtin_setIVTBASE(&_ivt_2); /* switch to IVT '2' */
while (table2_count < 64) {}
return 0;
}