1.3.5.5.2 MNGP_Tasks Function
C
void MNGP_Tasks(void);
Summary
Maintains the Management Plane state machine.
Description
This function is used to maintain the Management Plane internal state machine and generate callbacks.
Precondition
The MNGP_Initialize function should have been called before calling this function.
Parameters
None.
Returns
None.
Example
while (true)
{
MNGP_Tasks();
}
Remarks
This function must be periodically called by the user application through the PRIME Stack.