1.3.5.5.1 MNGP_Initialize Function
C
void MNGP_Initialize(MAC_VERSION_INFO *macInfo, uint8_t usiPort);
Summary
Initializes the PRIME Management Plane.
Description
This routine initializes the PRIME Management Plane.
Precondition
The MAC_Initialize function should have been called before calling this function.
Parameters
| Param | Description |
|---|---|
| macInfo | Pointer to the MAC version information |
| usiPort | USI port |
Returns
None.
Example
MAC_VERSION_INFO macInfo;
macInfo.fwVersion = "HS14.01.01\0\0\0\0\0\0";
macInfo.fwModel = "PIC32CXXPL460";
macInfo.fwVendor = "MCHP";
macInfo.pibVendor = 0;
macInfo.pibModel = 0x3941;
MNGP_Initialize(&macInfo, 0);
Remarks
This routine is normally not called directly by an application. It is called by the PRIME Stack initialization routine.