3.3.5.3.5 SURFACE_CS_RESOL_DB
Combination of resolution and dead band for surface. It is defined as follows:
| Parameter | Value |
|---|---|
| SURFACE_CS_RESOL_DB |
SURFACE_RESOL_DEADBAND (SURFACE_RESOL_8_BIT, SURFACE_DB_1_PERCENT) |
-
SURFACE_RESOL_8_BIT
This value represents the surface resolution. It defines the resolution of the surface in bits. A value of 8 indicates 256 positions. The surface value is reported from 0-255.
-
SURFACE_DB_1_PERCENT
This value represents the surface dead band. It defines the inactive area in percentage on the edge of the surface where no change in position is reported. If the dead band is 10, then the inactive area is 10% of the surface range in each direction. If the surface has an 8-bit resolution (0–255), but the output can only reach 25–230 due to sensor layout, then the dead band is 25, which is roughly 10% of the whole range. Setting 10% in the dead-band option removes this 10% inactive area and allows reaching the full range.
Parameter Range/Value SURFACE_RESOL_8_BIT SCR_RESOL_2_BIT, SCR_RESOL_3_BIT, SCR_RESOL_4_BIT, SCR_RESOL_5_BIT, SCR_RESOL_6_BIT, SCR_RESOL_7_BIT, SCR_RESOL_8_BIT, SCR_RESOL_9_BIT, SCR_RESOL_10_BIT, SCR_RESOL_11_BIT, SCR_RESOL_12_BIT SURFACE_DB_1_PERCENT SCR_DB_1_PERCENT, SCR_DB_2_PERCENT, SCR_DB_3_PERCENT, SCR_DB_4_PERCENT, SCR_DB_5_PERCENT, SCR_DB_6_PERCENT, SCR_DB_7_PERCENT, SCR_DB_8_PERCENT, SCR_DB_9_PERCENT, SCR_DB_10_PERCENT, SCR_DB_11_PERCENT, SCR_DB_12_PERCENT, SCR_DB_13_PERCENT, SCR_DB_14_PERCENT, SCR_DB_15_PERCENT