3.3.5.3.6 SURFACE_CS_FILT_CFG
Combination of median filter enable/disable and IIR filter configuration. It is defined as:
| Parameter | Value |
|---|---|
| SURFACE_CS_FILT_CFG | SURFACE_MEDIAN_IIR(Median filter enable, IIR filter Config) |
- Median filter
The Median filter can be enabled to improve position accuracy under noisy conditions. Enabling the median filter increases the position response time. The values and the corresponding conditions for these field are explained in following table.
Value Condition 0 Disable 1 Enable - IIR filter
IIR filter can be enabled to improve position accuracy under noisy conditions. Enabling the filter increases the position response time. The values and the corresponding conditions for these field are explained in following table. For example, if the IIR filter is configured as 25%, then the Filtered position = 75% of the current position + 25% of previous position.
Value Condition 0 None 1 25% 2 50% 3 75%