3.3.5.3.7 SURFACE_CS_POS_HYST

Position Hysteresis is applied when the direction of the position is changed and when the surface is touched. This parameter determines the number of positions that must be moved in the opposite direction before the new touch position is reported.

ParameterRange
SURFACE_CS_POS_HYST0 to 255