2.3.6.6 TAP_AREA
The TAP_AREA bounds the finger to an area it must stay within to be considered a tap gesture when the finger is removed and tap and hold gesture if the finger is not removed for sometime.
Unit: Position (x & y co-ordinates)
Example: If TAP_AREA is configured as 20, then user should tap within 20 positions (both vertical and horizontal) to detect the tap gesture.
| Parameter | Range |
| TAP_AREA | 0 to 255 |