2.3.6.5 VERTICAL_SWIPE_DISTANCE_THRESHOLD
VERTICAL_SWIPE_DISTANCE_THRESHOLD controls the distance traveled in the vertical direction for detecting Up and Down Swipe gestures.
Unit: Vertical position (i.e. y - co-ordinate)
Example: If VERTICAL_SWIPE_DISTANCE_THRESHOLD is configured as 50, and if a user touches the surface at horizontal position 100, and if the finger move either to 50 or 150, then down or up swipe is reported.
| Parameter | Range |
| VERTICAL_SWIPE_DISTANCE_THRESHOLD | 0 to 255 |