2.3.6.2 TAP_HOLD_TIMEOUT
If a finger stays within the bounds set by TAP_AREA and is not removed, the firmware will report a Tap Hold gesture once the gesture timer exceeds the TAP_HOLD_TIMEOUT value. HOLD_TAP is a single finger gesture whereas HOLD_TAP_DUAL is dual finger gesture. Ideally, TAP_HOLD_TIMEOUT should be greater than the TAP_RELEASE_TIMEOUT and SWIPE_TIMEOUT.
Unit: x10 ms
Example: If TAP_HOLD_TIMEOUT is configured as 6, then the user should tap and hold inside the TAP_AREA for 60 ms to qualify the gesture as tap and hold.
| Parameter | Range |
| TAP_HOLD_TIMEOUT | 0 to 255 |