2.3.6.8 EDGE_BOUNDARY
With Edge Boundary defined, swipe gestures that start in an edge region will be reported as edge swipe gestures in place of normal swipe gestures. To create an edge region, the EDGE_BOUNDARY is set with the size (in touch coordinates) of the edge region.
Unit: position
Example: Setting the EDGE_BOUNDARY parameter to 10 will designate the area 10 position from each edge as the edge region.
| Parameter | Range |
| EDGE_BOUNDARY | 0 to 255 |