Product Identification System
To order or obtain information, e.g., on pricing or delivery, refer to the factory or the listed sales office.
Examples:
| Device | Package | Package Drawing Code | Package Option | Shipping Carrier Option | Device Grade |
|---|---|---|---|---|---|
| AT25512N‑SH‑B | SOIC | SN | S | Bulk (Tubes) | Industrial Temperature (-40°C to 85°C) |
| AT25512N‑SH‑T | SOIC | SN | S | Tape and Reel | |
| AT25512‑TH‑B | TSSOP | ST | T | Bulk (Tubes) | |
| AT25512‑TH‑T | TSSOP | ST | T | Tape and Reel |