Jump to main content
Features
- Serial Peripheral Interface (SPI) Compatible
- Supports SPI Modes 0
(0,0) and 3 (1,1):
- Data sheet describes mode 0
operation
- Low-Voltage Operation:
- 1.8V
(VCC = 1.8V to 5.5V)
- Industrial Temperature
Range: -40°C to
+85°C
- 20 MHz Clock Rate (5V)
- 128‑Byte Page Mode
- Block Write Protection:
- Protect 1/4, 1/2 or entire array
- Write-Protect
(WP) Pin and Write Disable
Instructions for Both Hardware and Software Data Protection
- Self-Timed Write Cycle
within 5 ms Maximum
- ESD Protection >
4,000V
- High Reliability:
- Endurance: 1,000,000 write cycles
- Data retention: 100 years
- Green (Lead-free/Halide-free/RoHS Compliant) Package
Options
- Die Sale Options: Wafer
Form and Bumped Wafers