3 Description
The AT25512 provides 524,288 bits of Serial Electrically Erasable and Programmable Read-Only Memory (EEPROM) organized as 65,536 words of 8 bits each. The device is optimized for use in many industrial and commercial applications where low‑power and low‑voltage operation are essential. The device is available in space-saving 8‑lead SOIC and 8‑lead TSSOP. All packages operate from 1.8V to 5.5V.