6.11 Write Command

The Write command writes 16 bytes to one of the EEPROM Configuration subzones or 32 bytes to the EEPROM Data zone slots. This command cannot be used to write a slot used for an ECC private key. When writing the HMAC key, it is recommended, but not required, that an encrypted write be performed.

Modes of Operation:

  1. Configuration Subzone Write
  2. Clear Text Data Slot Write
  3. Encrypted HMAC Key Write