4.3.2.3 Data Input and Output Bit Frames
Communication with the ECC204-TFLXAUTH is
conducted in time intervals referred to as bit frames and lasts tBIT in
duration. Each bit frame contains a single binary data value. Input bit frames are used
to transmit data from the host to the ECC204-TFLXAUTH and can
either be a logic ‘0’ or a logic ‘1’. An output bit
frame carries data from the ECC204-TFLXAUTH to the host. In all
input and output cases, the host initiates the bit frame by driving the SI/O line low.
Once the ECC204-TFLXAUTH detects the SI/O being driven below the
VIL level for a duration greater than tIGNORE_SWI its internal
timing circuits begin to run.
The duration of each bit frame is allowed to vary from bit to bit as long as the variation does not cause the tBIT length to exceed the specified minimum and maximum values.