7 Op Amp Basic Configuration

Figure 7-1 displays an op amp connected directly to the pins of the device. The input and output of the op amp are not connected to the internal feedback resistor network.

Figure 7-1. Op Amp Connected Directly to I/O Pins