11 Instrumentation Amplifier

Figure 11-1 displays the instrumentation amplifier configuration. It has two input signals V1 and V2 and one output signal VOUT. The output signal is directly proportional to the difference between the input signals. OP0 and OP1 op amps act as buffers for the V2-V1, differential input voltage, while OP2 acts as a differential amplifier, a combination of both inverting and non-inverting amplifiers. The gain, represented by the ratio between the output signal and the differential input signal, is given by the ratio between R2 and R1.

Figure 11-1. Instrumentation Amplifier

The output voltage VOUT is given by the formula:

VOUT=(V2−V1)×Gain

The gain is given by the wiper position for the resistor ladders for OPAMP0 and OPAMP2 according to Table   1.

Table 11-1. Gain Selection for Instrumentation Amplifier
GAINOP0RESMUX.MUXWIPOP2RESMUX.MUXWIP
1/150x70x0
1/70x60x1
1/30x50x2
10x30x3
30x20x5
70x10x6
150x00x7

As observed, a three op amp instrumentation amplifier takes a differential signal as input and provides a single-ended output signal while ensuring a high input and a low output impedance. Hence it can fit as a signal conditioning element between a differential output sensor and an ADC, which would allow for further processing and decision making.