6.7.4.2.23 -Wwrite-strings

Give string constants the type const char[length] so that copying the address of one into a non-const char * pointer will get a warning. These warnings will help you find at compile time code that you can try to write into a string constant, but only if you have been very careful about using const in declarations and prototypes. Otherwise, it will just be a nuisance, which is why -Wall does not request these warnings.