6.7.4.2.21 -Wtraditional
Warn about certain constructs that behave differently in traditional and ANSI C/C++.
- Macro arguments occurring within string constants in the macro body. These would substitute the argument in traditional C/C++, but are part of the constant in ANSI C/C++.
- A function declared external in one block and then used after the end of the block.
- A switch statement has an operand of type
long. - A nonstatic function declaration follows a static one. This construct is not accepted by some traditional C/C++ compilers.