6.6 Additional Functions

The following figure shows additional functions.

Figure 6-7. Other Functions

The mikroBUS™ connector provides an interface to the CLKO, ALRT0, and ALRT2/USBCFG indicator pins.

The staggered connector provides an interface to the CLKO and ALRT3:0 indicator pins, as well as the USBCFG and USBSPND indicator pins.