6.2 UART Interface

The following figure shows the UART interface.

Figure 6-3. UART Interface

Both the mikroBUS™ and staggered connectors provide an interface to the UART device, with or without hardware flow control. The staggered connector also provides an interface to the TX and RX activity indicator pins.