6.1 GPIO Interface

The following figure shows the GPIO interface.

Figure 6-1. GPIO Interface

The GPIO pins can be configured as either inputs or outputs. The outputs can be configured as either open-drain or push-pull. The inputs can be configured with the pull-up resistor enabled or disabled.

Figure 6-2. Typical Usage of GPIO