9.3.3 Description
Upon startup, the program uses the USART driver to display a menu that lets the user select the low power mode from which the device will wake-up when the AST Alarm triggers.
Upon startup, the program uses the USART driver to display a menu that lets the user select the low power mode from which the device will wake-up when the AST Alarm triggers.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.