9.3.6 Usage
Build the program and download it into the evaluation board.
- On the computer, open, and configure a terminal application (e.g., HyperTerminal on Microsoft® Windows®) with these settings:
115200 baud
8 bits of data
No parity
1 stop bit
No flow control
Start the application.
- In the terminal window, the following text should appear:
* -- -- AST Example 2 in Counter Mode --* -- xxxxxx-xx* -- Compiled: xxx xx xxxx xx:xx:xx --** Config AST with 32kHz oscillator.* Use alarm0 to wakeup from low power mode.** Menu :* -- Select low power mode:* 1: Sleep mode 0* 2: Sleep mode 1* 3: Sleep mode 2* 4: Sleep mode 3* 5: Wait mode* 6: Retention mode* 7: Backup mode