Features
- 3.2mm × 2.5mm surface-mount package
- TID: 50krad (Si) Total Ionizing Dose (TID)
- Single Event Latchup (SEL): 40MeV-cm2/mg
- MIL-PRF-55310 Class B-Screening option
- CMOS frequency range of 1.25MHz to 135MHz
- LVDS frequency range of 100MHz to 250MHz
- Operating temperature range of −55°C to +125°C