2 Product Identification System

Figure 2-1. Ordering Information
Note: The full part number does not have spaces and should contain dashes as indicated.

Example 1: LX-8200-EAC-FXAB-10M0000000

Table 2-1. Overall Tolerance Codes
Table I: Overall Tolerance Code
Temperature RangeOverall Tolerance
C: −55°C to +125°CZ: ±65ppm
S: ±100ppm

B: −55°C to +105°C

E: −40°C to+85°C

K: ±50ppm
Z: ±65ppm
S: ±100ppm
T: 0°C to +70°CF: ±25ppm
K: ±50ppm
Z: ±65ppm
S: ±100ppm