The 18-bit WDT prescale value,
PSCNT[17:0], includes the WDTPSL, WDTPSH and the lower bits of the WDTTMR
registers. PSCNT[17:0] is intended for debug operations and may be read during
normal operation.
Name:
WDTPSH
Offset:
0xED5
Bit
7
6
5
4
3
2
1
0
PSCNTH[7:0]
Access
RO
RO
RO
RO
RO
RO
RO
RO
Reset
0
0
0
0
0
0
0
0
Bits 7:0 – PSCNTH[7:0]
Prescale Select High Byte bits(1)
The 18-bit WDT prescale value,
PSCNT[17:0], includes the WDTPSL, WDTPSH and the lower bits of the WDTTMR
registers. PSCNT[17:0] is intended for debug operations and may be read during
normal operation.