8.4.5 PMD4
| Name: | PMD4 |
| Offset: | 0xEE5 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| UART1MD | MSSP1MD | CWG1MD | |||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 |
Bit 6 – UART1MD Disable EUSART1 bit
| Value | Description |
|---|---|
| 1 |
EUSART1 module disabled |
| 0 |
EUSART1 module enabled |
Bit 4 – MSSP1MD Disable MSSP1 bit
| Value | Description |
|---|---|
| 1 |
MSSP1 module disabled |
| 0 |
MSSP1 module enabled |
Bit 0 – CWG1MD Disable CWG1 Module bit
| Value | Description |
|---|---|
| 1 |
CWG1 module disabled |
| 0 |
CWG1 module enabled |