15.9 TMR0 Interrupt
In 8-bit mode (which is the default), an overflow in the TMR0
         register (FFh → 00h) will set flag bit, TMR0IF. In 16-bit mode, an overflow in the
         TMR0H:TMR0L register pair (FFFFh → 0000h) will set TMR0IF. The interrupt can be enabled or
         disabled by setting or clearing the enable bit, TMR0IE. Interrupt
         priority for Timer0 is determined by the value contained in the interrupt priority bit,
            TMR0IP. See “TMR0 - Timer0 Module” chapter for further details on the
         Timer0 module.