4.9.2 REVISION ID

Revision ID Register
Name: REVISION ID
Offset: 0x3FFFFC

Bit 15141312111098 
 1010[3:0]MJRREV[5:2] 
Access RORORORORORORORO 
Reset 1010qqqq 
Bit 76543210 
 MJRREV[1:0]MNRREV[5:0] 
Access RORORORORORORORO 
Reset qqqqqqqq 

Bits 15:12 – 1010[3:0] Read as ‘1010’

These bits are fixed with value ‘1010’ for all devices in this family.

Bits 11:6 – MJRREV[5:0] Major Revision ID bits

These bits are used to identify a major revision. A major revision is indicated by an all-layer revision (A0, B0, C0, etc.).

Revision A = b'00 0000'

Bits 5:0 – MNRREV[5:0] Minor Revision ID bits

These bits are used to identify a minor revision.