32.7.6 ADCLK
Name: | ADCLK |
Offset: | 0xF57 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ADCS[5:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 5:0 – ADCS[5:0] ADC Conversion Clock Select bits
Value | Description |
---|---|
xxxxxx | ADC Clock frequency = FOSC/(2*(ADCS[5:0]+1)) |
Name: | ADCLK |
Offset: | 0xF57 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ADCS[5:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Value | Description |
---|---|
xxxxxx | ADC Clock frequency = FOSC/(2*(ADCS[5:0]+1)) |