2.3.1 AVR Debugger

The user must use an AVR debugger tool (JTAGICE3 debugger or AVR JTAGICE mkII debugger) to program the configuration content into the EEPROM of the device. This tool is also required for development, programming and debugging of Flash applications.