4.1.1.4.1 Z-Wave Command Class Variable
Name: g_zWaveCmdCls[]
Offset: 0x04FE
Reset: 0x00
Property: Read/Write
| Bits (0-279) | |||||||
|---|---|---|---|---|---|---|---|
| 279 | 278 | 277 | 276 | 275 | 274 | 273 | 272 |
| cmdCls[279:272] | |||||||
| 271 | 270 | 269 | 268 | 267 | 266 | 265 | 264 |
| cmdCls[271:264] | |||||||
| 263 | 262 | 261 | 260 | 259 | 258 | 257 | 256 |
| cmdCls[263:256] | |||||||
| 255 | 254 | 253 | 252 | 251 | 250 | 249 | 248 |
| cmdCls[255:248] | |||||||
| 247 | 246 | 245 | 244 | 243 | 242 | 241 | 240 |
| cmdCls[247:240] | |||||||
| 239 | 238 | 237 | 236 | 235 | 234 | 233 | 232 |
| cmdCls[239:232] | |||||||
| 231 | 230 | 229 | 228 | 227 | 226 | 225 | 224 |
| cmdCls[231:224] | |||||||
| 223 | 222 | 221 | 220 | 219 | 218 | 217 | 216 |
| cmdCls[223:216] | |||||||
| 215 | 214 | 213 | 212 | 211 | 210 | 209 | 208 |
| cmdCls[215:208] | |||||||
| 207 | 206 | 205 | 204 | 203 | 202 | 201 | 200 |
| cmdCls[207:200] | |||||||
| 199 | 198 | 197 | 196 | 195 | 194 | 193 | 192 |
| cmdCls[199:192] | |||||||
| 191 | 190 | 189 | 188 | 187 | 186 | 185 | 184 |
| cmdCls[191:184] | |||||||
| 183 | 182 | 181 | 180 | 179 | 178 | 177 | 176 |
| cmdCls[183:176] | |||||||
| 175 | 174 | 173 | 172 | 171 | 170 | 169 | 168 |
| cmdCls[175:168] | |||||||
| 167 | 166 | 165 | 164 | 163 | 162 | 161 | 160 |
| cmdCls[167:160] | |||||||
| 159 | 158 | 157 | 156 | 155 | 154 | 153 | 152 |
| cmdCls[159:152] | |||||||
| 151 | 150 | 149 | 148 | 147 | 146 | 145 | 144 |
| cmdCls[151:144] | |||||||
| 143 | 142 | 141 | 140 | 139 | 138 | 137 | 136 |
| cmdCls[143:136] | |||||||
| 135 | 134 | 133 | 132 | 131 | 130 | 129 | 128 |
| cmdCls[135:128] | |||||||
| 127 | 126 | 125 | 124 | 123 | 122 | 121 | 120 |
| cmdCls[127:120] | |||||||
| 119 | 118 | 117 | 116 | 115 | 114 | 113 | 112 |
| cmdCls[119:112] | |||||||
| 111 | 110 | 109 | 108 | 107 | 106 | 105 | 104 |
| cmdCls[111:104] | |||||||
| 103 | 102 | 101 | 100 | 99 | 98 | 97 | 96 |
| cmdCls[103:96] | |||||||
| 95 | 94 | 93 | 92 | 91 | 90 | 89 | 88 |
| cmdCls[95:88] | |||||||
| 87 | 86 | 85 | 84 | 83 | 82 | 81 | 80 |
| cmdCls[87:80] | |||||||
| 79 | 78 | 77 | 76 | 75 | 74 | 73 | 72 |
| cmdCls[79:72] | |||||||
| 71 | 70 | 69 | 68 | 67 | 66 | 65 | 64 |
| cmdCls[71:64] | |||||||
| 63 | 62 | 61 | 60 | 59 | 58 | 57 | 56 |
| cmdCls[63:56] | |||||||
| 55 | 54 | 53 | 52 | 51 | 50 | 49 | 48 |
| cmdCls[55:48] | |||||||
| 47 | 46 | 45 | 44 | 43 | 42 | 41 | 40 |
| cmdCls[47:40] | |||||||
| 39 | 38 | 37 | 36 | 35 | 34 | 33 | 32 |
| cmdCls[39:32] | |||||||
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| cmdCls[31:24] | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| cmdCls[23:16] | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| cmdCls[15:8] | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| cmdCls[7:0] | |||||||
Bit[279:0] – cmdCls Z-Wave Supported Command Classes
The array advertises the list of supported command classes that the node supports. It must be written after each power up. The array is a part of the node information frame.
Command Classes advertised in this field are in the range of 0x21-0xFFFF. Command Classes in the range of 0x00-0x20 are not advertised in this field.