4.1.1.5.1 Z-Wave SUC Return Route Variable
Name: g_zWaveSucRetRoute[]
Offset: 0x0521
Reset: 0x00
Property: Read-only
| Bits (0-55) | |||||||
|---|---|---|---|---|---|---|---|
| 55 | 54 | 53 | 52 | 51 | 50 | 49 | 48 |
| sucRetRoute[55:48] | |||||||
| 47 | 46 | 45 | 44 | 43 | 42 | 41 | 40 |
| sucRetRoute[47:40] | |||||||
| 39 | 38 | 37 | 36 | 35 | 34 | 33 | 32 |
| sucRetRoute[39:32] | |||||||
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| sucRetRoute[31:24] | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| sucRetRoute[23:16] | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| sucRetRoute[15:8] | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| sucRetRoute[7:0] | |||||||
Bit[55:0] – sucRetRoute Z-Wave SUC Return Route
In case of receiving a routed frame from SUC, this array stores the return route according to the format of assigning return routes.