4.1.2.1 TRX Configuration

The following table provides details about the list of the main EEPROM settings to support Z-Wave specification:
Table 4-5. TRX Configuration
Data RateFrequency(1)Service/ Channel/PathCodingBit RatePreamble PatternSync Pattern
R1868.42 MHz0/0/AManchester9.6 kbit/s

n * 0x66

n ≥ 20

0x55AA (16-bit)
R2868.40 MHz1/0/ANRZ40 kbit/s

n * 0x55

n ≥ 10

0xF0 (8-bit)
R3869.85 MHz2/0/ANRZ100 kbit/s

n * 0x55

n ≥ 40

0xF0 (8-bit)
Note:
  1. Given RF frequencies are configured for the European Union regarding ITU-T G.9959.